SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 198 Angle Connector Clamps
Aluminum
Main specifications
Aluminum
- Epoxy resin coating
- Black, RAL 9005, textured finish SW
- Plain, matte shot-blasted BL
Socket cap screws DIN 912
Stainless Steel AISI 304
Hex nuts DIN 985
Stainless Steel AISI 304
Self-locking via polyamide ring
Grub screws DIN 914
Stainless Steel AISI 304
Features and applications
The clamping bores of angle connector clamps GN 198 are designed for construction tubes GN 990 .
At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.
For clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 .