MM-GBK Shim Kit

For jaw blocks

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Steel.

General information

Features

The shims are used to correct any misalignments and facilitate the correct positioning of the jaw blocks MM-SC, thus maximising the clamping force.

For each code a kit of 5 shims of different "s" sizes is supplied.

MM-GBK - Shim Kit 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Misati

ASK THE EXPERT