SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MFE-SST Push-pull toggle clamps
Stainless steel
Material
AISI 304 stainless steel.
Rivets
AISI 304 stainless steel.
Push lever
AISI 304 stainless steel.
Reference bushing
AISI 303 stainless steel.
Nut
AISI 304 stainless steel.
Bushing fixing screws
AISI 303 stainless steel.
Handle
Polyurethane, red colour.
Fixing plate
AISI 304 stainless steel (to be ordered separately).
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
Thanks to the front outer thread, MFE. clamps can be mounted in a way that the control lever is conveniently positioned using fixing squares (to be ordered separately), or frontally directly on the equipment. Both push and pull clamping can be performed effectively.