MM-SBA Mounting brackets

for pneumatic fastening clamps

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Anodised aluminium bracket, black colour.

Screw and centering bushings MM-CC in black-oxide steel.

Zinc-plated steel washers.

General information

Features

The mounting brackets allow a quick and effective assembly of the pneumatic fastening clamps MM-BLMM-BI or MM-BC for the different applications.

The bearings surface is used for the purpose of positioning the brackets precisely, while the centering bushings MM-CC (included in the supply) ensure the correct axiality of the loads with respect to the bearing surface.

MM-SBA - Mounting brackets 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Misati

ASK THE EXPERT