SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MTB. Latch clamps
with safety device, steel
Material
C10 phosphated steel.
Rivets
Zinc-plated steel.
Handle
Polyurethane, red colour.
Standard executions
- MTB.T5: without tie rod.
- MTB.T5-TG: with eyelet tie rod.
- MTB.T5-TT: with T tie rod
- MTB.T5-TU: with hook tie rod.
Features and applications
All articulated joints are lubricated with special grease.
MTB. latch clamps are particularly suitable for equipment and applications with strong vibration stresses where it is required to assure the holding of the clamp engagement against accidental opening.
By disengaging the safety stop, pushing the slider (fig. 1) and using the handle, the clamp opens (fig. 2). By disengaging the safety stop (fig. 3) and moving the control lever in the opposite direction (fig. 4), the result is the complete disengagement of the body of the clamp and the clamping plate.
To re-engage the clamp, it is necessary to proceed in the opposite way.
All these engaging and disengaging operations can be done by using one hand only, since in its movement the eyelet follows the lever.
The engaging position can be length-regulated in order to suit better the application by means of a threaded eyelet, locked in place by a locking nut.