MM-SC Jaw blocks

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black-oxide steel.

General information

Features

The jaw blocks are compatible with the brackets which are themselves compatible with the pneumatic fastening clamps MM-BLMM-BI or MM-BC.

MM-SC - Jaw blocks 
Other executions

Accessories on request

Centering bushings MM-CC.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Misati

ASK THE EXPERT