SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MOB. Horizontal toggle clamps
with straight base, steel
Material
C10 zinc-plated steel.
Rivets
Zinc-plated steel.
Support bushings
Hardened and ground steel (for sizes ≥355).
Handle
Polyurethane, red colour.
Standard executions
- MOB-N: with open clamping lever and two folded washers.
- MOB-P: with solid clamping lever and bolt retainer.
Clamping bolt
To be ordered separately.
Features and applications
All articulated joints are lubricated with special grease.
Main feature of MOB. toggle clamps is the low closing profile. These tools are designed to avoid that the operator's fingers may be hit by the lever while opening.
During clamping, the lever is controlled to prevent impact on functioning due to side thrust.