MM-CS Connector cable M12x1

For proximity switch MM-SI

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyurethane (PUR) connector, black colour, thermoplastic (TPU) polyurethane cable, orange colour and nickel-plated brass nut.

General information

Features

Connector with housing and contact holder 4 pole M12x1.

IP67 protection class and cables compatible with aggressive environments.

Compatibility

Proximity switch MM-SI.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Misati

ASK THE EXPERT