MVBS-PR Clamps with extended lever, vertical series

with straight base and anti-release lever, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Rivets

Zinc-plated steel.

Support bushings

Ground and hardened steel.

Handle

Polyurethane, red colour.

Lever anti-release covering

Polyvinylchloride (PVC).

Spring

AISI 302 stainless steel.

Spring

AISI 302 stainless steel.

Clamping bolt

To be ordered separately.

General information

Features and applications

Safety stop to prevent accidental opening or closing in the presence of strong vibrations.

The operator's fingers cannot be hit by the lever while opening.

During clamping, the lever is controlled to prevent impact on functioning due to side thrust.

The main characteristic of the MVBS-PR clamp is the special extension of the locking arm to assist the specific use in checking templates.

MVBS-PR - Clamps with extended lever, vertical series 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT