MM-CC Centring bosses

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black-oxide steel.

General information

Features

In addition to ensuring the correct positioning of the jaw blocks, brackets and pneumatic fastening clamps, the centering bushings have also the function of maintaining the correct axiality of the loads during the clamping of parts being processed.

MM-CC - Centering bushings 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Misati

ASK THE EXPERT