GN 631 Thrust pads

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Acetal resin based (POM) technopolymer, black colour, matte finish.

General information

Features and applications

GN 631 thrust pads are used to transmit clamping forces by means of grub screws GN 632.1 and GN 632.5.

They can be adapted on irregular or non-parallel surfaces and allow the locking preventing the rotating movement of the screw from being exerted directly on the piece to be locked. With the technopolymer thrust pads locking operations can be realised without scratching the surface of the item to be locked.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT