GN 346 Ball joint thrust pads

threaded hole, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel, class 5.8 (tensile strength 500 N/mm²).

General information

Features and applications

GN 346 thrust pads are normally used to transmit clamping forces. They can be adapted on irregular or non-parallel surfaces and allow the clamping preventing the rotating movement of the screw from being exerted directly on the piece to be locked.

Technical data

The values of max limit static load shown in the table were obtained through a series of laboratory tests with vertical static load.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT