GN 508.2 T-Nuts

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black-oxide steel, class 10 (tensile strength 1000 N/mm2).

Ball and spring

Stainless steel.

General information

Features and applications

GN 508.2 T-nuts have the same dimension of DIN 508.

The device provided with a ball and spring and located inside the dowel allows it to slide avoiding accidental vertical slipping. These dowels are highly recommended for use with fixing hinges for aluminium sections type CFG..

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT