SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 508.1 T-Nuts
Steel
Material
Black-oxide steel, class 10 (tensile strength 1000 N/mm2).
Features and applications
GN 508.1 T-nuts can be put upright into the T-slots.
ᅠ78711-R,20
78710-R,10
78712-R,50
Corrosion resistant, ergonomic, compact shapes in choice materials with easy-clean finishes
Components for construction vehicles, equipment and machinery
Black-oxide steel, class 10 (tensile strength 1000 N/mm2).
GN 508.1 T-nuts can be put upright into the T-slots.
ᅠ
Your request has been sent successfully