GN 706.2-A4 Set collars

clamping assembly, stainless steel AISI 316

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Weldable AISI 316 turned stainless steel body.

Push-fit using AISI 316 stainless steel screws, cylindrical head with hexagonal socket.

Threaded pass-through hole (d1 = 20 ÷ 36).

Threaded blind hole (d1 ≥ 42).

General information

Features and applications

GN 706.2-A4 semi-split set collars can be used not only as end stops, but they can also be used for fixing other components, such as end limit switches.

No risk of damage to the surfaces of the shaft even when high clamping forces are necessary.

The clamping screw d3 may be replaced by clamping kit GN 311.

Technical data

Assembly on h11 tolerance shafts.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.