BJT. Rod ends

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) special technopolymer.

Rod spherical cap

Polyamide-based self-lubricating technopolymer (PA).

Standard executions

  • BJT: with threaded hole.
  • BJT-p: with threaded pin.
General information

Features and applications

BJT. rod ends are remarkably suitable for rotary, oscillating and linear movements even in particularly aggressive environments and when water or humidity, fine dusts, dirt, fabrics and machining residues are present.

The shaft rotary movement can take place directly on the inner diameter of the spherical cap, made of self-lubricating material.

Features of the technopolymer rod ends:

  • totally corrosion resistant even in the presence of chemicals;
  • high strength to saline mist;
  • high mechanical strength to the applied loads;
  • lightness combined with high-rigidity;
  • maintenance free;
  • compensation of possible misalignments;
  • absorption of vibrations and transverse stresses;
  • noise minimisation.
Resistance testsMax static load under tractionMax transverse load
Descriptionshort termcontinuousshort termcontinuous
[N][N][N][N]
BJT-M61400700400200
BJT-M821001050700350
BJT-M1031001550800400
BJT-M10x1.2531001550800400
BJT-M1236001800900450
BJT-M12x1.2536001800900450
BJT-M14400020001000500
BJT-p-M6-36100050010050
BJT-p-M8-421700850200100
BJT-p-M10-4825001250300150
BJT-p-M10x1.25-4825001250300150
BJT-p-M12-5427001350400200
BJT-p-M12x1.25-5427001350400200
BJT-p-M14-6134001700700350

The strength values are the result of lab tests carried out under room temperature (23°).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT