GN 1130 Lifting lock pins

Steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 1130-ST: pin and lifting ring made out of heat-treated steel, manganese phosphate.
  • GN 1130-NI: AISI 630 stainless steel pin, AISI 316Ti stainless steel lifting ring.

Balls and spring

Stainless steel.

Button

Anodised aluminium, red colour.

Hexagonal-head screw and nut

AISI 316 stainless steel.

General information

Features and applications

By pressing the aluminium red button the four locking balls are released and the pin can be removed from the anchoring hole.

Depending on the direction of traction, the lifting pin can move freely 360° with respect to the anchoring hole (tolerance H11).

For optimal positioning of GN 1130 lifting lock pins use fastening bushings GN 1132722.

Further technical information available in "Operating instructions".

GN 1130 - Lifting lock pins 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT