SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RLT-H Headers ELEROLL
Technopolymer
Material
Polyamide based (PA) technopolymer, black colour.
Standard executions
- RLT-HJ: joining header.
- RLT-HE: end header.
Features and applications
RLT-HJ header serves to bind tightly two ELEROLL rollers by engaging them (Fig. 1).
RLT-HE header is the end-element of ELEROLL roller tracks (Fig. 2).
In addition to being an aesthetic element, the headers represent a safety element for the operator's hands and the handled material.
Mounting
Assemble the headers to the end of RLT-AL aluminum profile by means of two UNI 6954 Ø 2,9 x13 self-tapping screws (included in the supply).