DIN 9845 Guide bushings

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Steel     ST

Hardened steel (62±2 HRC).

Ground coupling surfaces d1 / d2.

General information

Features and applications

DIN 9845 guide bushings are characterised by strict dimensional tolerances and a hardened and ground surface. This makes them suitable for universal use in many applications.

In combination with an H7 tolerance housing hole, the external diameter of the n6 tolerance guide bushing is optimal.

On request

On request

Other d1 holes

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT