SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GN 933.5 Grub screws
brass or technopolymer ball pad, stainless steel
Material
AISI 304 stainless steel.
Standard executions
- GN 933.5-MS: brass bolt.
- GN 933.5-KU: acetal resin based (POM) technopolymer bolt, natural colour.
- GN 933.5-ZK: spherical end.
Features and applications
GN 933.5 screws avoid any damage to the contact surface, thanks to the bolt in brass or technopolymer.
The screws with spherical end (GN 933.5-ZK) may be used to implement different kinds of locking systems. For use on uneven or not parallel surfaces we recommend coupling with GN 631 in technopolymer or GN 631.5 in stainless steel, that avoid the rotation transmission to the surface to be locked and protect it from possibile scratches.