SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
FJT. Forks
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) special technopolymer.
Standard executions
Threaded hole.
- FJT+PC: with clip pin.
- FJT+S: with pin and seeger ring.
Features and applications
FJT. forks are remarkably suitable for actuation for example of pneumatic cylinders even when water and humidity are present.
Features of the technopolymer forks:
- totally corrosion resistant even when humidity and chemicals are present;
- high strength to saline mist;
- high mechanical strength to the applied loads;
- lightness combined with high-rigidity;
- resistant to continuous washing cycles with solvents and detergents, so they are suitable, for example, in applications in the food and pharmaceutical sectors;
- excellent shock-absorbing features;
- noise minimisation.
| Resistance tests | Max static load under traction | Max transverse load | ||
|---|---|---|---|---|
| Description | short term | continuous | short term | continuous |
| [N] | [N] | [N] | [N] | |
| FJT-M6 | 1300 | 650 | 300 | 150 |
| FJT-M8 | 2100 | 1050 | 650 | 325 |
| FJT-M10 | 3000 | 1500 | 800 | 400 |
| FJT-M10x1.25 | 3000 | 1500 | 800 | 400 |
| FJT-M12 | 3500 | 1750 | 900 | 450 |
| FJT-M12x1.25 | 3500 | 1750 | 900 | 450 |
| FJT-M14 | 6100 | 3050 | 1000 | 500 |
The strength values are the result of lab tests carried out under room temperature (23°).