SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RLT-CE Containment edge ELEROLL
Polycarbonate
Material
Polycarbonate (PC), black colour.
Features and applications
Realised to be used with RLT-U roller elements, RLT-CE containment edge needed for the lateral containment of light products handled on ELEROLL roller tracks (Fig.1).
For the containment of medium-heavy materials refer to the RLT-M series (Fig. 3).
The edge is snap-in assembled on RLT-AL aluminum profiles without the need for screws or other fasteners (Fig.2). It can also be mounted to the roller track already fixed.