SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RLT-B Brakes ELEROLL
Polycarbonate
Material
Polycarbonate (PC), black colour.
Standard executions
- RLT-BR: brake for RLT-U roller elements.
- RLT-BRS: brake for RLT-U roller elements with stop device.
Features and applications
RLT-B brakes allow to slow down and/or stop packages handled on ELEROLL roller tracks.
The brakes are snap-in assembled on RLT-U roller elements without the need for screws or other fasteners.
RLT-BR brake can be assembled on the upper side of RLT-U-PA and RLT-U-TPU roller elements (Fig. 1) or on the lower side of the RLT-U-TPU roller elements (Fig. 2).