SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RLT-M Bracket and support ELEROLL
Technopolymer
Material
Polyamide based (PA) technopolymer, black colour.
Standard executions
- RLT-MB: bracket.
- RLT-MS: support.
- RLT-MS-A12: support with connecting rod and M6 cylindrical head screw with hexagon socket.
Features and applications
The bracket and the support facilitate the mounting of ELEROLL roller tracks on machines and other supporting structures.
Mounting
The bracket and the support are equipped with dowels that are housed in the slots in the lower side of RLT-AL aluminum profiles (Fig. 1) and in special counterseats on the same support for the combination of more supporting elements (Fig. 2).
RLT-MB bracket is compatible with profiles having a slot of 8 mm width (Fig.4).
The bracket and the support allow to mount ELEROLL roller tracks in different configurations. Some examples are shown in Fig.1, Fig.2 and Fig.3.