SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
BEL-AP Adjusting plate
Ganter Norm GN 2277.1for BEL-MF level bubbles, stainless steel
Material
AISI 303 stainless steel.
Features and applications
BEL-AP adjusting plates are used in combination with BEL-MF-A bull's eye levels.
The alignment of the bull's eye level with respect to the reference surface is reached when the fixing holes are positioned at 120°.
The adjusting pin allows the adjustment of the bubble acting as a pivot point.
By acting on the tightening of the screws, it will be possible to get the desired adjustment with respect to the mounting surface until obtaining a perfect positioning of the bubble in the circular marking of the window.