SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
FC-UC UC-RF antenna extensions
with SMA-RP connector
Cable
Shielded cable with PVC sheath, bend radius in fixed position ≥ 50 mm.
Connectors
Male and female SMA-RP connectors.
| Mechanical and electrical characteristics | |
|---|---|
| Impedance | 50 Ohm |
| Working temperature | -40 °C ÷ 70 °C |
Applications
If the extension is used as a spare part in an existing equipment, please contact the Elesa technical service to check its compatibility.
Special executions on request
Extensions with cables in different lengths.