SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
SC-XX Housing
for position indicator, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- SC.GXX2: two sets of dimples on the bottom of the housing (to drill according to the type of indicator) and two supplied M4x14 countersunk head screws.
- SC.GXX5: two holes for supplied M4x14 countersunk head screws.
Applications
SC-XX indicator housings are suitable with gravity indicators on any handwheel or other control devices.