CP-XX Cover caps

for handwheels, techopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyester based (PBT) technopolymer.

Colour

Light grey, matte finish.

Mounting

Push-fit. The cover can be removed by using a screwdriver in the proper cavity.

General information

Applications

CP-XX covers are suitable for closing the indicator housing when the indicator is not required.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT