M.543 (inch sizes) Bridge handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specification

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard execution

Brass bosses, threaded blind holes.

General information

Technical data

Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Other executions on request

Orange RAL 2004 colour.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT