SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
TTB. Support headers
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- TTB-A: zinc-plated steel M10 screw, nut and washer.
- TTB-SST: AISI 304 stainless steel M10 screw, nut and washer.
Features
Maximum tightening torque for screw assembly 35 Nm.