NDE.Q Square tube expander end-caps

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

End-cap

Polyamide based (PA) technopolymer, black colour, matte finish.

Standard execution

DIN 934 zinc-plated steel nuts (included in the supply).

General information

Features and applications

The two end-cap parts have some reference pins which are housed in special counter-seats. Two cavities inside the end-cap are provided for housing two hexagonal nuts DIN 934. Thanks to the tapered shape of the cavity, the end-cap exerts a pressure on the inner walls of the tube, due to the tightening of the nuts, thus ensuring the tensile strength of the connection. The level of the tensile strength depends on the tube dimensional tolerances, the condition of the tube inner surfaces and the tightening torque applied.

The end-cap enables the joining of square tubes with other elements or the installation of wheels or levelling elements with locking nut. The installation of a simple levelling element does not enable the expansion of the end-cap: for this kind of applications the use of NDL.Q end-caps is a more proper alternative.

The assembly can be performed simply by positioning the end-cap inside the tube, with no need of screws or other fasteners.

Other executions

Special executions on request

End-cap without nuts or assembled with only one nut DIN 934.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT