STE Square tube expander connectors

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour, matte finish.

General information

Features and applications

The two connector parts are connected together by means of pins which are housed in special counter-seats. Two cavities inside the connector are provided for housing an hexagonal-head screw or an hexagonal nut. Thanks to the tapered shape of the cavity, the connector exerts a pressure on the inner walls of the tube, due to the tightening of the screw or of the nut, thus ensuring the tensile strength of the connection. The level of the tensile strength depends on the tube dimensional tolerances, the roughness of the tube inner surfaces and the tightening torque applied. The connector has no collar and allows the joining of square tubes to other elements.

The assembly can be performed simply by positioning the connector inside the tube, with no need of screws or other fasteners.

Instructions of use

Assembly of the tube to the connector

It can be made as an alternative with:

  • Hexagonal-head screw DIN 933 of dimension as shown in the table.
  • Hexagonal nut DIN 934 of dimension as shown in the table.
  • Self-locking hexagonal nut DIN 985 of dimension as shown in the table.
STE - Square tube expander connectors 
Other executions

Special executions on request

Connector assembled with nut or screw.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.