STC-A Square tube connectors

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Connector

Polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • 2A-2W: bidimensional two-way connector.
  • 3A-3W: tridimensional three-way connector.
General information

Features and applications

Suitable for creating structures composed by square profiles. The assembly can be performed simply by positioning the connector, forcing it, inside the profile, with no need of screws or other fasteners.

STC-A - Square tube connectors 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT