SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RTE Round tube expander connectors
Technopolymer
Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Features and applications
The two connector parts are connected together by means of pins which are housed in special counter-seats. Two cavities inside the connector are provided for housing an hexagonal-head screw or an hexagonal nut. Thanks to the tapered shape of the cavity, the connector exerts a pressure on the inner walls of the tube, due to the tightening of the screw or of the nut, thus ensuring the tensile strength of the connection. The level of the tensile strength depends on the tube dimensional tolerances, the roughness of the tube inner surfaces and the tightening torque applied.
The connector allows the joining of round tubes to one another or to other elements.
The assembly can be performed simply by positioning the connector, forcing it, inside the profile, with no need of screws or other fasteners.
Special executions on request
Connector assembled with nut or screw.
Assembly of the tube to the connector
It can be made as an alternative with:
- Hexagonal-head screw DIN 933 of dimension as shown in the table.
- Hexagonal nut DIN 934 of dimension as shown in the table.
- Self-locking hexagonal nut DIN 985 of dimension as shown in the table.