SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MSM-FR Pivoting clamps for connecting plates
Ganter Norm GN 484Aluminum
Material
Aluminium.
Standard executions
- MSM-FR-ANB: anodized aluminium, black colour.
- MSM-FR-MT: natural aluminium, matte finish.
Features and applications
MSM-FR connecting clamps have been designed in order to be used with sensor holders MSM-LA or MSM-LB.
By means of the clamping kit GN 511.1 MSM-FR clamps can be assembled with connecting clamps MSM-Ror with the connecting clamps MSM-HR (see page to get various combinations.
Key to table dimensions
d2 = hole for GN 511.1.