SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
GLT Linear guide rail
Round profile R7, technopolymer, stainless steel
Guide profile
Polyethylene based (HMWPE) technopolymer, natural colour.
Bracket
AISI 304 stainless steel
Features and applications
GLT guide rail for the side guide of products with a good stability on conveyor belts (Fig.1), without leaving traces on the containers.
High molecular weight polyethylene (HMWPE) has a high wear resistance; it is particularly suitable for high-speed movements due to its low coefficient of friction.
Supplied in bars of 1500 or 3000 mm length.
Special executions on request
Guide rails in blue colour RAL 5005.
Accessories on request
Guide rail clamps MPG-T, MPG-2T, MPG-T-S.