LMRS. Levelling feet

Ganter Norm GN 31

Stainless steel base and stem

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

AISI 304 stainless steel, sandblasted matte finish.

Threaded stem and adjustable sleeve

AISI 303 stainless steel, sandblasted matte finish, supplied assembled.

Glued stainless steel assembly screw.

No-slip disk

NBR rubber (PERBUNAN), vulcanised to the base, hardness 80±5 Shore A, black colour.

General information

Features

  • The convex shape of the base in the stem supporting point reduces the deposit of dirt and simplifies the cleaning operations.
  • The adjustable sleeve covers the threading of the stem and it reduces the deposit of dirt.
  • The NBR rubber no-slip disk is firmly bonded to the base by means of a vulcanisation process and a glued metal screw. This makes the two parts integral and prevents any solid or liquid substances from infiltrating into the base.

Technical data

The load values reported in the table are the result of a series of tests where a vertical load is applied to the stem and distributed on the horizontal plane of the base. If the values are exceeded a deformation of the base can occur first on the metal sheet and therefore also on the no-slip disk plastic material.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.