SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
NDA.Q End-caps for square tubes
with adjustable feet, technopolymer
Material
Polyamide based (PA) technopolymer, black colour, matte finish.
Features and applications
End-caps for square tubes with adjustable height levelling element
The assembly can be performed simply by positioning the end-cap, forcing it, inside the tube, with no need of screws or other fasteners.