MSM-TL Connectors

Ganter Norm GN 480.3

Stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

AISI 304 stainless steel.

General information

Features and applications

MSM-TL connectors are suitable for use with the various types of MSM connecting clamps. They allow to create compact and space-saving assembly structures in an efficient and economic way with just a few components.

Other executions

Special executions on request

Other executions with I1 and I2 different dimensions.

MSM-TL - Connectors 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT