SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MSM-LB Connecting plates
Ganter Norm GN 479.1Stainless steel
Material
Sandblasted AISI 304 stainless steel, matte finish.
Features and applications
In MSM-LA-30 sensor holders, the cross-shaped hole provides a more precise regulation for fixing to connecting clamps type MSM-F and it also allows the use of two clamping screws.
MSM-LB connecting plates are designed as universal elements wich allow to customise the hole fixing for assembling with specific profile devices.