MSM-PH Connecting clamps

Ganter Norm GN 474.1

Aluminum

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Aluminium.

Clamping screw

AISI 304 stainless steel with hexagon socket.

Standard executions

  • MSM-PH-MT: natural aluminium, matte finish.
  • MSM-PH-ANB: anodised aluminium, black colour.
General information

Key to table dimensions

d, d1 = hole diameter for shaft tolerance h11.

d2 = clamping screw which may be replaced by clamping kit GN 511.

MSM-PH - Connecting clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT