SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MSM-H Connecting clamps
Ganter Norm GN 476Aluminum
Material
Aluminium
Clamping and grub screw
AISI 304 stainless steel with hexagon socket.
Standard executions
With hole tolerance G8
- MSM-H-A-ANB: anodised aluminium, black colour.
- MSM-H-A-MT: natural aluminium, matte finish.
With zinc-plated steel pin with tolerance h9:
- MSM-H-W-ANB: anodised aluminium, black colour.
- MSM-H-W-MT: natural aluminium, matte finish.
Key to table dimensions
d = hole diameter for shaft tolerance h9.
d1= clamping screws which can be replaced with clamping kit type GN 511.