SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MSM-BS Bases for pivoting connecting clamps
Ganter Norm GN 485Aluminum
Material
Aluminium.
Standard executions
- MSM-BS-ANB: anodised aluminium, black colour.
- MSM-BS-MT: natural aluminium, matte finish.
Features and applications
The bases for MSM-BS pivoting connecting clamps have been designed to be used with MSM-R, MSM-HR and MSM-FR pivoting connecting clamps.
By using GN 511.1 clamping kit, these bases can be assembled with the different types of pivoting connecting clamps to obtain various combinations.
Key to table dimensions
d3 = hole for clamping kit GN 511.1.
f = fixing holes centre distance for the assembly of magnetic bases MSM-RM.