SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
APC Assembly kit for round tubes
for PC support clamp, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7042 grey colour, matte finish.
Features and applications
Kit for installation of PC support clamp on round tubes (thickness max. = 2 mm). The kit includes a technopolymer adapter, a M6 zinc-plated steel threaded insert to install with a normal riveter on the tube and a M6 cylindrical head screw.
The adapters give the best aesthetic result for panels of thickness between 4 and 6 mm and tubes with diameters as follows:
- 30÷34 mm
- 40÷43 mm
- 48÷52 mm.
Assembly instructions
- Insert the M6 shorted cylindrical head screw with DIN 7984 hexagon socket into the plastic adapter.
- Insert the adapter into the slot of PC until the catch bracket clicks into position.
- Drill a hole in the tube of 9 mm.
- Fit the threaded insert on the tube with a riveter.
- Install the support clamp on the tube by tightening the screw into the threaded insert.