GN 720 Stop locks

4 indexing positions (90°), zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Die cast zinc alloy, epoxy resin coating.

Colour

RAL 9005 (SW) black, matte finish.

RAL 9006 (SR) light grey, matte finish.

Set screw

AISI 304 stainless steel countersunk head screws with hexagon socket.

Locking mechanism

Stainless steel

General information

Features and applications

GN 720 locks are suitable for clamping, by means of the lever rotation, drawers or doors in applications subject to strong vibrations.

Locking position of the lever every 90 °.

The locking of the lever position is freely selectable by clamping the countersunk head screw.

GN 720 - Stop locks 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT