SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
CQTF.FM-AE-V0 Lever latches with key
Quick-assembly, technopolymer
Material
Glass-fibre reinforced polyamide-based (PA) technopolymer, black colour, certified self-extinguishing UL-94 V0.
Packing ring
Silicone directly applied onto the back side of the stator head.
Washer with elastic fixing wings and self-tapping screws
Stainless steel.
Key
Polyamide based (PA) technopolymer.
Rotation
90°.
IP protection
IP 65 protection class, according to EN 60529.
Standard executions
- CQTF/A: two-wing groove for key.
- CQTF/T: triangular groove for key.
Maximum continuous working temperature
130°C.
Disassembly tool (to be ordered separately)
Code 421550 ATTREZZO CQT.FM. in AISI 304 stainless steel.
Features
Quick assembly with steel plate thickness ranging from 1 to 2 mm latches.
Technical data
The "V0" certification in accordance with UL-94 V (Underwriters Laboratories) (see Technical data) indicates that on a plastic test sample with specific shape and dimensions, in the vertical position, the flame is extinguished within 10 seconds, without generating incandescent drops.
Special executions on request
- Closing levers in zinc-plated steel.
- Latches and keys supplied separately.
Assembly instructions
The latch is inserted in the mounting hole of the door on the lever side (see picture) until the wings of the elastic washer snap in, ensuring complete fastening.
The latches are supplied with assembled lever for faster mounting.
Where needed, the latch can be disassembled from the inside of the door by means of a disassembling tool (to be ordered separately).