SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
VCML Lever latches
with knob, stainless steel
Knob
AISI CF-8 stainless steel, sandblasted matte finish.
Stator
AISI 303 stainless steel.
Packing ring
Silicone directly applied onto the back side of the stator head.
Nut
M22x1.5 in AISI 303 stainless steel.
Closing lever
AISI 304 stainless steel.
Undulated washer
Stainless steel.
Screw
M6x10 in stainless steel.
Internal gasket
NBR synthetic rubber.
Rotation angle
90°.
IP protection
IP 65 protection class, according to EN 60529
Features and applications
Clamping range from 6 to 50 millimetres.
The internal O-ring prevents the ingress of water.
Accessories on request
Punch tool GN 123 facilitates the execution of the drilling template.
Assembly Instructions
- Drill a hole in the door as per the drilling template with the axis at a distance of 30 mm from the door frame.
- Insert frontally the latch body in the hole of the door and screw on the threaded nut.
- Insert the locking lever with the threaded screw.