SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
MDA-LS-SST Lever latches with clamping bolt
Ganter Norm GN 516.5Technopolymer knob
Knob
Glass-fibre reinforced polyamide based (PA) technopolymer, colour black, matte finish.
Closing cap
Glass-fibre reinforced polyamide-based (PA) technopolymer, light grey colour, press-fit assembly.
Threaded body
AISI 316 stainless steel.
Closing lever
AISI 304 stainless steel.
Screw and locking nut
AISI 316 stainless steel.
IP protection
IP 65 protection class, according to IEC 529
Functioning
Close the door and move the lever to the closed position by rotating the knob by 90° up to the detent position.
By a further turn of the knob, an internal device with cam and spring axially moves the lever (6 mm stroke) until it reaches the locking position.
This device is suitable in case of vibrations or sealing washers.
These latches ensure a clamping range from 19 to 41 mm.