SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
CSMT-A Lever latches
with T-handle and lock, anti-rotation device, technopolymer
Handle and stator
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, RAL 3020 red colour mobile part.
Rotor
Zinc alloy with superficial chromate treatment.
Springs
Stainless steel.
Front plate
Stainless steel.
Nut
M22x1,5 in technopolymer.
Flat closing lever
Zinc-plated steel, thickness 3 mm.
Packing ring
NBR rubber.
Self-tapping screw
Zinc-plated steel.
Two keys
Nickel-plated brass, removable in two positions at 180°.
Rotation
90° clockwise (right).
IP protection
IP 65 protection class, according to EN 60529.
Standard executions
- CSMT-A: lock with 400 different combinations. Each lock has a couple of keys with different combination.
- CSMTU-A: lock with one combination. All locks have the same combination and can be opened with the same key.
Features and applications
Latch-type handles with anti-rotation device CSMT-A are particularly suitable for applications on cabinets or doors subject to strong vibrations. The anti-rotation device prevents the door from opening accidentally due to vibrations when the latch is not locked.
After opening the lock by means of the key (fig. 1) the handle can be turned by pulling the red body towards the operator (fig.2). By turning the handle in the lock position (fig.3), the anti-rotation mechanism is engaged automatically (fig.4).
Special executions on request
Closing levers in other dimensions.