SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
CSM. Lever latches
with T-handle and lock, steel
Handle and stator
Glossy chrome-plated zinc alloy.
Rotor
Chrome-plated zinc alloy.
Front plate
Stainless steel.
Nut
M22x1.5 in zinc-plated zinc-alloy.
Spring washer
Black-oxide steel.
Washer
Zinc-plated steel.
Closing levers
Zinc-plated steel flat and two-point closing lever, thickness 3 mm.
Screw
M7x10 Zinc-plated steel.
Two keys
Nickel-plated brass, removable in two positions at 180°.
Standard executions
Handle rotation by 90° clockwise (right):
- CSM.: lock with 400 different combinations. Each lock has a couple of keys with different combination.
- CSMU.: lock with one combination. All locks have the same combination and can be opened with the same key.
Handle rotation by 90° anticlockwise (left):
- CSM-S: lock with 400 different combinations. Each lock has a couple of keys with different combination.
- CSMU-S: lock with one combination. All locks have the same combination and can be opened with the same key.
Special executions and accessories
- Closing levers in other dimensions.
- Brass threaded extension (code 421140 C.PQ M7/53) and flat assembly lever (code 421145 LEVETTA PIANA 7x7) for prolonged positioning of the closing ledge